(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-30 Type Bit ETGN Type

SEC-30 Type Bit ETGN Type

[Specifications]·Compatible insert shape: T (triangle); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ETGNL1212F11
ETGNL1616H1603
ETGNL1616H1604
ETGNL2020K1604
ETGNL2020K1604W
ETGNL2525M22W
ETGNL2525M1604W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Accessories (Eccentric Shaft) Accessories (Floor Plate) Accessories (Spanner) Suitable Tip

SGD 67.71

1 Piece(s) 4 Day(s) or more 1212801611.5-P221US-KY25TN□□1103

SGD 69.29

1 Piece(s) 4 Day(s) or more 16161002015.5-P322US-KY40TN□□1603

SGD 69.29

1 Piece(s) 4 Day(s) or more 16161002015.5-P332US-KY40TN□□1604

SGD 69.29

1 Piece(s) 6 Day(s) or more 20201252519.5-P333US-KY40TN□□1604

SGD 73.25

1 Piece(s) 6 Day(s) or more 20201252519.5-P333WSEST32KY40TN□□1604

SGD 80.61

1 Piece(s) 4 Day(s) or more 25251503224.530P434WEST43KY40TN□□2204

SGD 80.61

1 Piece(s) 8 Day(s) or more 25251503224.5-P334WSEST32KY40TN□□1604

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Pin Lock
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)