(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-30 Type Tool Bit ESSN Type (Cutting Direction: Left)

Part Number

Configured Part Number is shown.

 
Part Number
ESSNL1212F09
ESSNL1616H09
ESSNL2020K12
ESSNL2020K12W
ESSNL2525M12W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Accessories (Eccentric Shaft) Accessories (Floor Plate) Suitable Tip

SGD 67.71

1 Piece(s) 6 Day(s) or more 1212801611.5P321US-SN□□0903

SGD 69.29

1 Piece(s) 6 Day(s) or more 16161002015.5P322US-SN□□0903

SGD 69.29

1 Piece(s) 4 Day(s) or more 20201252519.5P433U-SN□□1204

SGD 73.25

1 Piece(s) 4 Day(s) or more 20201252519.5P433WESS42SN□□1204

SGD 80.61

1 Piece(s) 8 Day(s) or more 25251503224.5P434WESS42SN□□1204

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter / End Surface Clamp Shape Pin Lock
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative Accessories (Spanner) KY40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)