(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-30 Type Bit, ESKN Type

Part Number

Configured Part Number is shown.

 
Part Number
ESKNL1212F09
ESKNL1616H09
ESKNL2020K12W
ESKNL2525M12W
ESKNR1212F09
ESKNR1616H09
ESKNR2020K12W
ESKNR2525M12W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Suitable Tip

SGD 67.71

1 Piece(s) 4 Day(s) or more Left Handed121280611.5SN□□0903

SGD 69.29

1 Piece(s) 4 Day(s) or more Left Handed16161002015.5SN□□0903

SGD 73.25

1 Piece(s) 4 Day(s) or more Left Handed20201252519.5SN□□1204

SGD 80.61

1 Piece(s) 4 Day(s) or more Left Handed25251503224.5SN□□1204

SGD 67.71

1 Piece(s) 4 Day(s) or more Right Handed121280611.5SN□□0903

SGD 69.29

1 Piece(s) 4 Day(s) or more Right Handed16161002015.5SN□□0903

SGD 73.25

1 Piece(s) 4 Day(s) or more Right Handed20201252519.5SN□□1204

SGD 80.61

1 Piece(s) 4 Day(s) or more Right Handed25251503224.5SN□□1204

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use End Surface Clamp Shape Pin Lock
Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)