(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-D Type Bit, DTGN Type

Part Number

Configured Part Number is shown.

 
Part Number
DTGNL2020K16
DTGNL2525M16
DTGNR2020K16
DTGNR2525M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)

SGD 103.80

1 Piece(s) 4 Day(s) or more Left Handed20201252520

SGD 117.85

1 Piece(s) 4 Day(s) or more Left Handed25251503225

SGD 103.80

1 Piece(s) 4 Day(s) or more Right Handed20201252520

SGD 117.85

1 Piece(s) 6 Day(s) or more Right Handed25251503225

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Double Clamp
Applicable Chip Clearance Angle Negative Size L2(mm) 31 Suitable Tip TN□□1604

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)