(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-D Type Tool Bit, DTFN Type

SEC-D Type Tool Bit, DTFN Type

Double clamp. For flanges.
[Features]
·Stable clamping improves wear resistance of inserts
·High index precision improves machining precision
·It is possible to replace the insert from the underside of the tool bit
·It is ideal for high-efficiency, intermittent, high-hardness material machining

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DTFNL2020K16
DTFNL2525M16
DTFNR2020K16
DTFNR2525M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)

SGD 103.80

1 Piece(s) 4 Day(s) or more Left Handed20201252520

SGD 117.85

1 Piece(s) 4 Day(s) or more Left Handed25251503225

SGD 103.80

1 Piece(s) 4 Day(s) or more Right Handed20201252520

SGD 117.85

1 Piece(s) 6 Day(s) or more Right Handed25251503225

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use End Surface Clamp Shape Double Clamp
Applicable Chip Clearance Angle Negative Size L2(mm) 30 Suitable Tip TN□□1604

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)