(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Grooved Bit (for inner diameter shallow groove) GWCI Type

SEC-Grooved Bit (for inner diameter shallow groove) GWCI Type

[Features]
A GWCI-type SEC-grooving tool bit for inner diameter shallow grooving.
Inserts are shared with those for GWC.
[Cutting Direction]You can choose from 2 types, left-hand or right-hand.
[Applications]
Suitable for grooving, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GWCIL325
GWCIL432
GWCIR325
GWCIR432
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
Size H
(mm)

SGD 253.67

1 Piece(s) 7 Day(s) or more 0.5~2.802Left Handedφ252322017.511.523

SGD 267.25

1 Piece(s) 7 Day(s) or more 1.25~4.802.5Left Handedφ32302502315.030

SGD 253.67

1 Piece(s) 9 Day(s) or more 0.5~2.802Right Handedφ252322017.511.523

SGD 267.25

1 Piece(s) 9 Day(s) or more 1.25~4.802.5Right Handedφ32302502315.030

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving No. of Corners Used by Tip 3 Corner Application Tip TGA
Remarks Shank height indicates shank diameter (φ)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)