(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Grooved Bit (for outer diameter multi-functional groove, lateral feed, copying) GNDM Type

SEC-Grooved Bit (for outer diameter multi-functional groove, lateral feed, copying) GNDM Type

[Applications]It can be used for outer diameter grooving, transverse feeding, and profiling. [Features]Please use inserts for multi-functional and profiling machining when machining horizontal feeding and grooving.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GNDML2020K312
GNDML2020K418
GNDML2020K518
GNDML2020K618
GNDML2525M312
GNDML2525M418
GNDML2525M518
GNDML2525M618
GNDMR2020K312
GNDMR2020K418
GNDMR2020K518
GNDMR2020K618
GNDMR2525M312
GNDMR2525M418
GNDMR2525M518
GNDMR2525M618
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)
Application Tip

SGD 205.00

1 Piece(s) 6 Day(s) or more 312Left Handed2020125202036.63GCM□30□□-□□

SGD 205.00

1 Piece(s) 8 Day(s) or more 418Left Handed20201252020454GCM□40□□-□□

SGD 205.00

1 Piece(s) 4 Day(s) or more 518Left Handed20201252020455GCMN50□□-□□

SGD 205.00

1 Piece(s) 6 Day(s) or more 618Left Handed20201252020456.0GCMN60□□-□□

SGD 227.63

1 Piece(s) 4 Day(s) or more 312Left Handed2525150252536.63GCM□30□□-□□

SGD 227.63

1 Piece(s) 4 Day(s) or more 418Left Handed25251502525454GCM□40□□-□□

SGD 227.63

1 Piece(s) 4 Day(s) or more 518Left Handed25251502525455GCMN50□□-□□

SGD 227.63

1 Piece(s) 4 Day(s) or more 618Left Handed25251502525456.0GCMN60□□-□□

SGD 205.00

1 Piece(s) 6 Day(s) or more 312Right Handed2020125202036.63GCM□30□□-□□

SGD 205.00

1 Piece(s) 8 Day(s) or more 418Right Handed20201252020454GCM□40□□-□□

SGD 205.00

1 Piece(s) 4 Day(s) or more 518Right Handed20201252020455GCMN50□□-□□

SGD 205.00

1 Piece(s) 4 Day(s) or more 618Right Handed20201252020456.0GCMN60□□-□□

SGD 227.63

1 Piece(s) 6 Day(s) or more 312Right Handed2525150252536.63GCM□30□□-□□

SGD 227.63

1 Piece(s) 6 Day(s) or more 418Right Handed25251502525454GCM□40□□-□□

SGD 227.63

1 Piece(s) 6 Day(s) or more 518Right Handed25251502525455GCMN50□□-□□

SGD 227.63

1 Piece(s) 6 Day(s) or more 618Right Handed25251502525456.0GCMN60□□-□□

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Side-Feed / Profile No. of Corners Used by Tip 2 Corner

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)