(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-Grooved Bit (for outer diameter shallow groove) GWCI Type

Part Number

Configured Part Number is shown.

 
Part Number
GWCL10103
GWCL12123
GWCL16163
GWCL20203
GWCL202015
GWCL202025
GWCL202035
GWCL25253
GWCL252515
GWCL252525
GWCL252535
GWCR10103
GWCR12123
GWCR16163
GWCR20203
GWCR202015
GWCR202025
GWCR202035
GWCR25253
GWCR252515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
Minimum Processing Diameter

SGD 105.86

1 Piece(s) 4 Day(s) or more 0.33~2.82.5Left Handed101012510100.8

SGD 114.45

1 Piece(s) 4 Day(s) or more 0.33~2.82.5Left Handed121212512120.8

SGD 121.24

1 Piece(s) 8 Day(s) or more 0.33~2.82.5Left Handed161612516160.8

SGD 124.64

1 Piece(s) 6 Day(s) or more 0.33~2.82.5Left Handed202012525250.8

SGD 124.64

1 Piece(s) 4 Day(s) or more 1~1.452Left Handed20201252525-

SGD 124.64

1 Piece(s) 4 Day(s) or more 1.5~2.33.5Left Handed20201252525-

SGD 124.64

1 Piece(s) 4 Day(s) or more 2.5 to 4.85Left Handed20201252525-

SGD 142.75

1 Piece(s) 6 Day(s) or more 0.33~2.82.5Left Handed252515030300.8

SGD 142.75

1 Piece(s) 4 Day(s) or more 1~1.452Left Handed25251503030-

SGD 142.75

1 Piece(s) 8 Day(s) or more 1.5~2.33.5Left Handed25251503030-

SGD 142.75

1 Piece(s) 4 Day(s) or more 2.5 to 4.85Left Handed25251503030-

SGD 105.86

1 Piece(s) 4 Day(s) or more 0.33~2.82.5Right Handed101012510100.8

SGD 114.45

1 Piece(s) 6 Day(s) or more 0.33~2.82.5Right Handed121212512120.8

SGD 121.24

1 Piece(s) 6 Day(s) or more 0.33~2.82.5Right Handed161612516160.8

SGD 124.64

1 Piece(s) 6 Day(s) or more 0.33~2.82.5Right Handed202012525250.8

SGD 124.64

1 Piece(s) 8 Day(s) or more 1~1.452Right Handed20201252525-

SGD 124.64

1 Piece(s) 6 Day(s) or more 1.5~2.33.5Right Handed20201252525-

SGD 124.64

1 Piece(s) 6 Day(s) or more 2.5 to 4.85Right Handed20201252525-

SGD 142.75

1 Piece(s) 6 Day(s) or more 0.33~2.82.5Right Handed252515030300.8

SGD 142.75

1 Piece(s) 4 Day(s) or more 1~1.452Right Handed25251503030-

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving No. of Corners Used by Tip 3 Corner Application Tip TGA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)