(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumiboron Small Diameter Boring Bite BNBX Type

Part Number

Configured Part Number is shown.

 
Part Number
BNBX020RBN2000
BNBX020RBN7000
BNBX025RBN2000
BNBX025RBN7000
BNBX030RBN2000
BNBX030RBN7000
BNBX035RBN2000
BNBX035RBN7000
BNBX040RBN2000
BNBX040RBN7000
BNBX045RBN2000
BNBX045RBN7000
BNBX050RBN2000
BNBX050RBN7000
BNBX055RBN2000
BNBX055RBN7000
BNBX060RBN2000
BNBX060RBN7000
BNBX065RBN2000
BNBX070RBN2000
BNBX075RBN2000
BNBX080RBN2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Material Type Adaptive Sleeve

SGD 203.60

1 Piece(s) 6 Day(s) or more 2.54021.8BN2000HBX2016

SGD 203.60

1 Piece(s) 4 Day(s) or more 2.54021.8BN7000HBX2016

SGD 203.60

1 Piece(s) 4 Day(s) or more 3402.52.2BN2000HBX2516

SGD 203.60

1 Piece(s) 4 Day(s) or more 3402.52.2BN7000HBX2516

SGD 168.67

1 Piece(s) 6 Day(s) or more 3.54032.7BN2000HBX3016

SGD 168.67

1 Piece(s) 4 Day(s) or more 3.54032.7BN7000HBX3016

SGD 171.76

1 Piece(s) 4 Day(s) or more 4403.53.2BN2000HBX3516

SGD 171.76

1 Piece(s) 4 Day(s) or more 4403.53.2BN7000HBX3516

SGD 174.84

1 Piece(s) 6 Day(s) or more 4.54043.7BN2000HBX4016

SGD 174.84

1 Piece(s) 4 Day(s) or more 4.54043.7BN7000HBX4016

SGD 188.19

1 Piece(s) 8 Day(s) or more 5404.54.2BN2000HBX4516

SGD 188.19

1 Piece(s) 4 Day(s) or more 5404.54.2BN7000HBX4516

SGD 199.49

1 Piece(s) 8 Day(s) or more 5.56054.7BN2000HBX5016

SGD 199.49

1 Piece(s) 8 Day(s) or more 5.56054.7BN7000HBX5016

SGD 203.60

1 Piece(s) 4 Day(s) or more 6605.55.2BN2000HBX5516

SGD 203.60

1 Piece(s) 4 Day(s) or more 6605.55.2BN7000HBX5516

SGD 206.67

1 Piece(s) 4 Day(s) or more 6.56065.7BN2000HBX6016

SGD 206.67

1 Piece(s) 4 Day(s) or more 6.56065.7BN7000HBX6016

SGD 223.10

1 Piece(s) 4 Day(s) or more 7606.56.2BN2000HBB6516

SGD 237.49

1 Piece(s) 4 Day(s) or more 7.58076.7BN2000HBB716

SGD 251.86

1 Piece(s) 4 Day(s) or more 8807.57.2BN2000HBB7516

SGD 267.27

1 Piece(s) 4 Day(s) or more 8.58087.7BN2000HBB816

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Use Minor Diameter Preferred Hand Right Handed
Oil Hole Presence None Dimension rε m2 0.2 Processing Applications General, for end face cutting
Suitable Tip Hex Type/Other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)