(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-Boring Bit, S-SWUB Type

SEC-Boring Bit, S-SWUB Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: W (hexagonal); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S05HSWUBL060106K
S05HSWUBR060106K
S08HSWUBL060106
S08HSWUBL060108
S08HSWUBL080210
S08HSWUBR060106
S08HSWUBR060108
S08HSWUBR080210
S10KSWUBL080212
S10KSWUBR080212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip Remarks

SGD 146.14

1 Piece(s) 9 Day(s) or more 5.5Left Handed10054.72.75--12WB□□0601□□Right hand (R), neutral (N) chip compatible

SGD 146.14

1 Piece(s) 6 Day(s) or more 5.5Right Handed10054.72.75--12WB□□0601□□Compatible with Left Free (L) and Not Free (N) Tips

SGD 146.14

1 Piece(s) 4 Day(s) or more 5.5Left Handed100872.7518-12WB□□0601□□Right hand (R), neutral (N) chip compatible

SGD 146.14

1 Piece(s) 4 Day(s) or more 8Left Handed10087430-10WB□□0601□□Right hand (R), neutral (N) chip compatible

SGD 147.27

1 Piece(s) 4 Day(s) or more 10Left Handed10087518-13WB□□0802□□Right hand (R), neutral (N) chip compatible

SGD 146.14

1 Piece(s) 6 Day(s) or more 5.5Right Handed100872.7518-12WB□□0601□□Compatible with Left Free (L) and Not Free (N) Tips

SGD 146.14

1 Piece(s) 4 Day(s) or more 8Right Handed10087430-10WB□□0601□□Compatible with Left Free (L) and Not Free (N) Tips

SGD 147.27

1 Piece(s) 8 Day(s) or more 10Right Handed10087518-13WB□□0802□□Compatible with Left Free (L) and Not Free (N) Tips

SGD 147.27

1 Piece(s) 4 Day(s) or more 12Left Handed125109620-10WB□□0802□□Right hand (R), neutral (N) chip compatible

SGD 147.27

1 Piece(s) 4 Day(s) or more 12Right Handed125109620-10WB□□0802□□Compatible with Left Free (L) and Not Free (N) Tips

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Use Minor Diameter Clamp Shape Screw On
Clearance Angle Oil Hole Presence None Processing Applications For Inner Diameter Finishing (Small Diameter) / Through Hole Machining
Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)