(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, S-STUP Type

SEC-Boring Bit, S-STUP Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: T (triangle); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S08HSTUPL080210
S08HSTUPR080210
S10KSTUPL110312
S10KSTUPR110312
S12MSTUPL110314
S12MSTUPL110316
S12MSTUPR110314
S12MSTUPR110316
S16RSTUPL110318
S16RSTUPL110320
S16RSTUPR110318
S16RSTUPR110320
S20SSTUPL110322
S20SSTUPR110322
S20SSTUPR160425
S25TSTUPL110328
S25TSTUPL160428
S25TSTUPR110328
S25TSTUPR160428
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip

SGD 147.27

1 Piece(s) 4 Day(s) or more 10Left Handed10087513-10TP□□0802□□

SGD 147.27

1 Piece(s) 6 Day(s) or more 10Right Handed10087513-10TP□□0802□□

SGD 147.27

1 Piece(s) 8 Day(s) or more 12Left Handed125109615-8TP□□1103□□

SGD 147.47

1 Piece(s) 6 Day(s) or more 12Right Handed125109615-8TP□□1103□□

SGD 151.80

1 Piece(s) 4 Day(s) or more 14Left Handed1501211717-7TP□□1103□□

SGD 151.80

1 Piece(s) 4 Day(s) or more 16Left Handed1501211817-6TP□□1103□□

SGD 151.80

1 Piece(s) 8 Day(s) or more 14Right Handed1501211717-7TP□□1103□□

SGD 151.80

1 Piece(s) 6 Day(s) or more 16Right Handed1501211817-6TP□□1103□□

SGD 155.20

1 Piece(s) 4 Day(s) or more 18Left Handed2001615918-4TP□□1103□□

SGD 155.20

1 Piece(s) 8 Day(s) or more 20Left Handed20016151018-2TP□□1103□□

SGD 155.20

1 Piece(s) 6 Day(s) or more 18Right Handed2001615918-4TP□□1103□□

SGD 155.20

1 Piece(s) 6 Day(s) or more 20Right Handed20016151018-2TP□□1103□□

SGD 190.28

1 Piece(s) 6 Day(s) or more 22Left Handed25020181118-2TP□□1103□□

SGD 190.28

1 Piece(s) 4 Day(s) or more 22Right Handed25020181118-2TP□□1103□□

SGD 190.28

1 Piece(s) 4 Day(s) or more 25Right Handed250201812.518-3TP□□1604□□

SGD 207.26

1 Piece(s) 4 Day(s) or more 28Left Handed30025221427-2TP□□1103□□

SGD 207.26

1 Piece(s) 8 Day(s) or more 28Left Handed30025221418-2TP□□1604□□

SGD 207.26

1 Piece(s) 6 Day(s) or more 28Right Handed30025221427-2TP□□1103□□

SGD 207.26

1 Piece(s) 6 Day(s) or more 28Right Handed30025221418-2TP□□1604□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Minor Diameter Clamp Shape Screw On
Clearance Angle 11° Oil Hole Presence None Processing Applications For Inner Diameter Finishing - Medium Cutting, Blind Hole Machining
Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)