(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, S-STUB Type

SEC-Boring Bit, S-STUB Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: T (triangle); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S08HSTUBL060108
S08HSTUBR060108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand

SGD 146.14

1 Piece(s) 6 Day(s) or more Left Handed

SGD 149.03

1 Piece(s) 6 Day(s) or more Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Minimum Processing Diameter 8 Use Minor Diameter
Clamp Shape Screw On Overall Length L1 100 Clearance Angle
Link Diameter 8 Oil Hole Presence None Size H(mm) 7
Dimension f(mm) 4 Size L2(mm) 30 Angle(°) -12
Processing Applications For Inner Diameter Finishing - Medium Cutting, Blind Hole Machining Suitable Tip TB□□0601□□ Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)