(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, S-ESKN Type

SEC-Boring Bit, S-ESKN Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: S (square); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S25RESKNR120434
S32SESKNR120444
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Angle
(°)

SGD 253.67

1 Piece(s) 7 Day(s) or more 34200252317-12

SGD 279.70

1 Piece(s) 7 Day(s) or more 44250323022-10

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Camlock Clearance Angle Oil Hole Presence None
Processing Applications For Through Hole Machining of Medium Diameter Holes in General Suitable Tip SN□□1204□□

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)