(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, S-DTR55C Type

SEC-Boring Bit, S-DTR55C Type

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: non-ISO standard; clamp method: double clamp (D)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S32SDTR55CR17
S40TDTR55CR17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)

SGD 468.71

1 Piece(s) 7 Day(s) or more 442503230227

SGD 586.41

1 Piece(s) 7 Day(s) or more 503004037256.2

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Minor Diameter / Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Double Clamp Oil Hole Presence None Size L2(mm) 42
Processing Applications Inner Diameter Profiling Milling Suitable Tip TRM55□□□□-FL/LU/SU/GU

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)