(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, E-STUP Type

Part Number

Configured Part Number is shown.

 
Part Number
E08HSTUPR080210
E10KSTUPR110312
E12MSTUPR110314
E12MSTUPR110316
E16RSTUPR110318
E16RSTUPR110320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip

SGD 410.98

1 Piece(s) 9 Day(s) or more 1010087.5518-10TP□□0802□□

SGD 463.05

1 Piece(s) 11 Day(s) or more 12125109.5619-8TP□□1103□□

SGD 519.63

1 Piece(s) 9 Day(s) or more 141501211.5725-7TP□□1103□□

SGD 519.63

1 Piece(s) 11 Day(s) or more 161501211.5825-6TP□□1103□□

SGD 736.94

1 Piece(s) 7 Day(s) or more 182001615.5930-4TP□□1103□□

SGD 736.94

1 Piece(s) 7 Day(s) or more 202001615.51030-2TP□□1103□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle 11° Oil Hole Presence Included
Processing Applications Blind Hole Machining Holder Material Carbide, with Oil Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)