(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, C-STUP Type/C-STUB Type

SEC-Boring Bit, C-STUP Type/C-STUB Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: T (triangle); compatible insert relief angle: positive 11° (P), positive 5° (B); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C08HSTUBL060108
C08HSTUBL060108K
C08HSTUBR060108
C08HSTUBR060108K
C08HSTUPL080210
C08HSTUPR080210
C08MSTUBL060108
C08MSTUBR060108
C08MSTUPR080210
C10KSTUPL110312
C10KSTUPR110312
C10QSTUPL110312
C10QSTUPR110312
C12MSTUPL110314
C12MSTUPL110316
C12MSTUPR110314
C12MSTUPR110316
C12RSTUPR110314
C12RSTUPR110316
C16MSTUPL110318
C16MSTUPL110320
C16MSTUPR110318
C16MSTUPR110320
C16RSTUPL110318
C16RSTUPL110320
C16RSTUPR110318
C16RSTUPR110320
C16SSTUPR110318
C16SSTUPR110320
C20MSTUPL110322
C20MSTUPL160425
C20MSTUPR110322
C20MSTUPR160425
C20SSTUPL110322
C20SSTUPL160425
C20SSTUPR110322
C20SSTUPR160425
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Clearance Angle Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip Holder Material

SGD 366.85

1 Piece(s) 4 Day(s) or more 8Left Handed10087450-12TP□□0601□□Carbide, Standard

SGD 366.85

1 Piece(s) 6 Day(s) or more 8Left Handed10065.74--12TP□□0802□□Carbide, Standard

SGD 366.85

1 Piece(s) 6 Day(s) or more 8Right Handed10087450-12TP□□0601□□Carbide, Standard

SGD 366.85

1 Piece(s) 6 Day(s) or more 8Right Handed10065.74--12TP□□0601□□Carbide, Standard

SGD 373.63

1 Piece(s) 4 Day(s) or more 10Left Handed10011°87518-10TP□□1103□□Carbide, Standard

SGD 373.63

1 Piece(s) 6 Day(s) or more 10Right Handed10011°87518-10TP□□0802□□Carbide, Standard

SGD 366.85

1 Piece(s) 4 Day(s) or more 8Left Handed15087450-12TP□□0802□□Carbide Long

SGD 366.85

1 Piece(s) 4 Day(s) or more 8Right Handed15087450-12TP□□0601□□Carbide Long

SGD 373.63

1 Piece(s) 6 Day(s) or more 10Right Handed15011°87518-10TP□□0802□□Carbide Long

SGD 422.30

1 Piece(s) 6 Day(s) or more 12Left Handed12511°109619-8TP□□1103□□Carbide, Standard

SGD 422.30

1 Piece(s) 6 Day(s) or more 12Right Handed12511°109619-8TP□□1103□□Carbide, Standard

SGD 422.30

1 Piece(s) 4 Day(s) or more 12Left Handed18011°109619-8TP□□1103□□Carbide Long

SGD 422.30

1 Piece(s) 6 Day(s) or more 12Right Handed18011°109619-8TP□□1103□□Carbide Long

SGD 472.10

1 Piece(s) 8 Day(s) or more 14Left Handed15011°1211725-7TP□□1103□□Carbide, Standard

SGD 472.10

1 Piece(s) 6 Day(s) or more 16Left Handed15011°1211825-6TP□□1103□□Carbide, Standard

SGD 472.10

1 Piece(s) 6 Day(s) or more 14Right Handed15011°1211725-7TP□□1103□□Carbide, Standard

SGD 472.10

1 Piece(s) 6 Day(s) or more 16Right Handed15011°1211825-6TP□□1103□□Carbide, Standard

SGD 472.10

1 Piece(s) 6 Day(s) or more 14Right Handed20011°1211725-7TP□□1103□□Carbide Long

SGD 472.10

1 Piece(s) 4 Day(s) or more 16Right Handed20011°1211825-6TP□□1103□□Carbide Long

SGD 605.65

1 Piece(s) 4 Day(s) or more 18Left Handed15011°1615930-4TP□□1103□□Carbide Short

SGD 605.65

1 Piece(s) 8 Day(s) or more 20Left Handed15011°16151030-2TP□□1103□□Carbide Short

SGD 605.65

1 Piece(s) 6 Day(s) or more 18Right Handed15011°1615930-4TP□□1103□□Carbide Short

SGD 605.65

1 Piece(s) 4 Day(s) or more 20Right Handed15011°16151030-2TP□□1103□□Carbide Short

SGD 670.17

1 Piece(s) 4 Day(s) or more 18Left Handed20011°1615930-4TP□□1103□□Carbide, Standard

SGD 670.17

1 Piece(s) 4 Day(s) or more 20Left Handed20011°16151030-2TP□□1103□□Carbide, Standard

SGD 670.17

1 Piece(s) 6 Day(s) or more 18Right Handed20011°1615930-4TP□□1103□□Carbide, Standard

SGD 670.17

1 Piece(s) 6 Day(s) or more 20Right Handed20011°16151030-2TP□□1103□□Carbide, Standard

SGD 670.17

1 Piece(s) 6 Day(s) or more 18Right Handed25011°1615930-4TP□□1103□□Carbide Long

SGD 670.17

1 Piece(s) 4 Day(s) or more 20Right Handed25011°16151030-2TP□□1103□□Carbide Long

SGD 630.56

1 Piece(s) 4 Day(s) or more 22Left Handed15011°20181135-2TP□□1103□□Carbide Short

SGD 630.56

1 Piece(s) 4 Day(s) or more 25Left Handed15011°201812.535-3TP□□1604□□Carbide Short

SGD 630.56

1 Piece(s) 8 Day(s) or more 22Right Handed15011°20181135-2TP□□1103□□Carbide Short

SGD 630.56

1 Piece(s) 8 Day(s) or more 25Right Handed15011°201812.535-3TP□□1604□□Carbide Short

SGD 785.61

1 Piece(s) 8 Day(s) or more 22Left Handed25011°20181135-2TP□□1604□□Carbide, Standard

SGD 785.61

1 Piece(s) 4 Day(s) or more 25Left Handed25011°201812.535-3TP□□0601□□Carbide, Standard

SGD 785.61

1 Piece(s) 6 Day(s) or more 22Right Handed25011°20181135-2TP□□1103□□Carbide, Standard

SGD 785.61

1 Piece(s) 6 Day(s) or more 25Right Handed25011°201812.535-3TP□□1604□□Carbide, Standard

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Minor Diameter Clamp Shape Screw On
Oil Hole Presence None Processing Applications For Inner Diameter Finishing - Medium Cutting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)