(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, C-SDUC Type

SEC-Boring Bit, C-SDUC Type

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C10MSDUCL070213
C10MSDUCR070213
C12MSDUCL070216
C12MSDUCR070216
C16RSDUCL070220
C16RSDUCR070220
C20SSDUCL11T325
C20SSDUCR11T325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)
Angle
(°)
Suitable Tip

SGD 422.30

1 Piece(s) 7 Day(s) or more 13Left Handed15010972.5-8DC□□0702□□

SGD 422.30

1 Piece(s) 9 Day(s) or more 13Right Handed15010972.5-8DC□□0702□□

SGD 472.10

1 Piece(s) 7 Day(s) or more 16Left Handed150121193.5-8DC□□0702□□

SGD 472.10

1 Piece(s) 7 Day(s) or more 16Right Handed150121193.5-8DC□□0702□□

SGD 670.17

1 Piece(s) 7 Day(s) or more 20Left Handed2001615114-6DC□□0702□□

SGD 670.17

1 Piece(s) 7 Day(s) or more 20Right Handed2001615114-6DC□□0702□□

SGD 785.61

1 Piece(s) 7 Day(s) or more 25Left Handed2502018134.5-6DC□□11T3□□

SGD 785.61

1 Piece(s) 7 Day(s) or more 25Right Handed2502018134.5-6DC□□11T3□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance Angle Oil Hole Presence None Processing Applications Inner diameter profiling
Holder Material Carbide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)