(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-Boring Bit, C-SCLC Type

SEC-Boring Bit, C-SCLC Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C04GSCLCR03X105
C05HSCLCR03X106
C06JSCLCR04X107
C07KSCLCR04X108
C08HSCLCR060210
C10KSCLCR060212
C10KSCLCR060213
C12MSCLCR060214
C12MSCLCR060216
C16RSCLCR09T320
C20SSCLCR09T325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip

SGD 366.85

1 Piece(s) 6 Day(s) or more 59043.82.5--15CC□□03X1□□

SGD 366.85

1 Piece(s) 6 Day(s) or more 610054.43.0--13CC□□03X1□□

SGD 366.85

1 Piece(s) 6 Day(s) or more 711065.43.5--13CC□□04X1□□

SGD 373.63

1 Piece(s) 6 Day(s) or more 812576.44--11CC□□04X1□□

SGD 373.63

1 Piece(s) 6 Day(s) or more 10100875.519-13CC□□0602□□

SGD 422.30

1 Piece(s) 6 Day(s) or more 12125109621-12CC□□0602□□

SGD 422.30

1 Piece(s) 4 Day(s) or more 13125109721-12CC□□0602□□

SGD 472.10

1 Piece(s) 6 Day(s) or more 141501211725-10CC□□0602□□

SGD 472.10

1 Piece(s) 4 Day(s) or more 161501211925-10CC□□0602□□

SGD 670.17

1 Piece(s) 6 Day(s) or more 2020016151130-8CC□□09T3□□

SGD 785.61

1 Piece(s) 6 Day(s) or more 2525020181335-7CC□□09T3□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle Oil Hole Presence None
Adaptive Sleeve HBB□□□ Processing Applications For Inner Diameter Finishing - Medium Cutting Holder Material Carbide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)