(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, B-SVQB Type

SEC-Boring Bit, B-SVQB Type

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B16RSVQBR110320
B20RSVQBR110325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)

SGD 379.29

1 Piece(s) 7 Day(s) or more 20161511.54

SGD 444.94

1 Piece(s) 7 Day(s) or more 25201814.55

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Minor Diameter / Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Screw On Overall Length L1 200 Clearance Angle
Oil Hole Presence None Suitable Tip VB□□1103○○ Holder Material Steel with Anti-Vibration Mechanism

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)