(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tool Bit for SEC-Solid Sumi Boron FCLN

Tool Bit for SEC-Solid Sumi Boron FCLN

[Specifications]·Machining applications: outer diameter and flange; compatible insert shape: C (80° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: clamp-on (C)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FCLNL252543
FCLNR252543
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand

SGD 201.60

1 Piece(s) 4 Day(s) or more Left Handed

SGD 201.60

1 Piece(s) 4 Day(s) or more Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Clamp On
Shank Height h(mm) 25 Link Width b(mm) 25 Size L1(mm) 150
Dimension f(mm) 32 Size h1(mm) 25 Size L2(mm) 30
Size E(mm) 7 Accessories (Floor Plate) SCND433 Accessories (Spanner) LH040
Accessories (Clamp Plate) CCM8-LONG Suitable Tip CNGN1204□□ Fig 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)