(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blade Tip Replacement Tip W (Hexagonal) WNMG-N-FL

Part Number

Configured Part Number is shown.

 
Part Number
WNMG080404NFLAC630M
WNMG080404NFLAC820P
WNMG080404NFLT1000A
WNMG080404NFLT1500A
WNMG080404NFLT1500Z
WNMG080408NFLAC630M
WNMG080408NFLAC820P
WNMG080408NFLT1000A
WNMG080408NFLT1500A
WNMG080408NFLT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 8.38

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4AC630M0.4Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.4AC820P0.4Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4Cermet

SGD 7.64

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z0.4Coated cermet

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.8AC630M0.8Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.8AC820P0.8Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A0.8Cermet

SGD 7.64

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8Cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Machining Application ② Detailed Cutting
Cutting Edge Length(mm) 8.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)