(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip W (Hexagonal) WBGT-R-FW

Part Number

Configured Part Number is shown.

 
Part Number
WBGT060102RFWT1500A
WBGT060102RFWT1500Z
WBGT060104RFWT1500A
WBGT060104RFWT1500Z
WBGT080202RFWT1500A
WBGT080202RFWT1500Z
WBGT080204RFWT1500A
WBGT080204RFWT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 11.41

10 Piece(s) 4 Day(s) or more 0.2T1500A1.593.970.23.2Cermet

SGD 14.46

10 Piece(s) 4 Day(s) or more 0.2T1500Z1.593.970.23.2Coated cermet

SGD 11.41

10 Piece(s) 4 Day(s) or more 0.4T1500A1.593.970.43.2Cermet

SGD 14.46

10 Piece(s) 4 Day(s) or more 0.4T1500Z1.593.970.43.2Coated cermet

SGD 11.41

10 Piece(s) 4 Day(s) or more 0.2T1500A2.384.760.24.6Cermet

SGD 14.46

10 Piece(s) 4 Day(s) or more 0.2T1500Z2.384.760.24.6Coated cermet

SGD 11.41

10 Piece(s) 4 Day(s) or more 0.4T1500A2.384.760.44.6Cermet

SGD 14.46

10 Piece(s) 4 Day(s) or more 0.4T1500Z2.384.760.44.6Coated cermet

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 5 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)