(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

35° Diamond-Shape With Hole, Negative, VNMG-LU, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
VNMG160402NLUAC6030M
VNMG160402NLUAC630M
VNMG160402NLUT1000A
VNMG160402NLUT1500A
VNMG160402NLUT1500Z
VNMG160404NLUAC6030M
VNMG160404NLUAC630M
VNMG160404NLUAC8015P
VNMG160404NLUAC810P
VNMG160404NLUAC820P
VNMG160404NLUT1000A
VNMG160404NLUT1500A
VNMG160404NLUT1500Z
VNMG160408NLUAC6030M
VNMG160408NLUAC630M
VNMG160408NLUAC8015P
VNMG160408NLUAC810P
VNMG160408NLUAC820P
VNMG160408NLUT1000A
VNMG160408NLUT1500A
VNMG160408NLUT1500Z
VNMG160412NLUAC8015P
VNMG160412NLUAC810P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material

SGD 12.15

10 Piece(s) 4 Day(s) or more -Steel / Stainless Steel0.2---YesCylindricalNo / Yes (both sides)AC6030M-10Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.2-Carbide Coating

SGD 9.58

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.2-Cermet

SGD 9.58

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.2-Cermet

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.2-Coated cermet

SGD 12.15

10 Piece(s) 4 Day(s) or more -Steel / Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6030M-10Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.4-Carbide Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P-10Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.4-Carbide Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.4-Carbide Coating

SGD 9.58

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.4-Cermet

SGD 9.58

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.4-Cermet

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.4-Coated cermet

SGD 12.15

10 Piece(s) 4 Day(s) or more -Steel / Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6030M-10Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.8-Carbide Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P-10Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.8-Carbide Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.8-Carbide Coating

SGD 9.58

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.8-Cermet

SGD 9.58

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.8-Cermet

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.8-Coated cermet

SGD 12.15

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P-10Coating

SGD 12.15

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P1.2-Carbide Coating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)