(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Replacement Insert V (35° Rhombic) VNMG-N-FA

Part Number

Configured Part Number is shown.

 
Part Number
VNMG160404NFAT1000A
VNMG160404NFAT1500A
VNMG160404NFAT1500Z
VNMG160408NFAT1000A
VNMG160408NFAT1500A
VNMG160408NFAT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 9.58

10 Piece(s) 4 Day(s) or more 0.4T1000A0.4Cermet

SGD 9.58

10 Piece(s) 4 Day(s) or more 0.4T1500A0.4Cermet

SGD 12.15

10 Piece(s) 4 Day(s) or more 0.4T1500Z0.4Coated cermet

SGD 9.58

10 Piece(s) 4 Day(s) or more 0.8T1000A0.8Cermet

SGD 9.58

10 Piece(s) 4 Day(s) or more 0.8T1500A0.8Cermet

SGD 12.15

10 Piece(s) 4 Day(s) or more 0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Rake Angle Negative Preferred Hand No Preferred Hand Clearance Angle(°) 0
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code G Hole Availability Available Hole Shape Cylinder State
Breaker Availability Both Faces Dimension S(mm) 4.76 Dimension φd(mm) 9.525
Machining Application ② Detailed Cutting Cutting Edge Length(mm) 16.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)