(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Chip V (35° Rhombus) VCMT

Part Number

Configured Part Number is shown.

 
Part Number
VCMT220520DA1000
VCMT220520DA2200
VCMT220530DA1000
VCMT220530DA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type Detail Nose Radius
(mm)

SGD 159.43

1 Piece(s) 4 Day(s) or more DA10002

SGD 159.43

1 Piece(s) 4 Day(s) or more DA22002

SGD 159.43

1 Piece(s) 4 Day(s) or more DA10003

SGD 159.43

1 Piece(s) 4 Day(s) or more DA22003

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Nose Radius Others Clearance Angle(°) 7
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 5.56 Dimension φd(mm) 12.7
Cutting Edge Length(mm) 22.1 Material Sintering diamond

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)