(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Replacement Insert V (35° Rhombic) VCGT-N-AG

Part Number

Configured Part Number is shown.

 
Part Number
VCGT110302NAGH1
VCGT110304NAGH1
VCGT160408NAGH1
VCGT160412NAGH1
VCGT220530NAGH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 13.07

10 Piece(s) 4 Day(s) or more 0.23.186.350.211.1

SGD 13.07

10 Piece(s) 4 Day(s) or more 0.43.186.350.411.1

SGD 23.59

10 Piece(s) 4 Day(s) or more 0.84.769.5250.816.6

SGD 23.59

10 Piece(s) 4 Day(s) or more 1.24.769.5251.216.6

SGD 34.74

10 Piece(s) 4 Day(s) or more Others5.5612.7322.1

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Positive Preferred Hand No Preferred Hand Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Material Type H1 Machining Application ② For Aluminum
Material Carbide alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)