(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

35° Diamond-Shape With Hole, Positive 5°, VBMT-LU, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
VBMT110302NLUAC530U
VBMT110302NLUT1000A
VBMT110302NLUT1500Z
VBMT110304NLUAC530U
VBMT110304NLUAC630M
VBMT110304NLUAC8015P
VBMT110304NLUAC810P
VBMT110304NLUAC820P
VBMT110304NLUT1000A
VBMT110304NLUT1500A
VBMT110304NLUT1500Z
VBMT110308NLUAC530U
VBMT110308NLUAC630M
VBMT110308NLUAC8015P
VBMT160404NLUAC530U
VBMT160404NLUAC630M
VBMT160404NLUAC8015P
VBMT160404NLUAC810P
VBMT160404NLUAC820P
VBMT160404NLUT1000A
VBMT160404NLUT1500A
VBMT160404NLUT1500Z
VBMT160408NLUAC530U
VBMT160408NLUAC630M
VBMT160408NLUAC8015P
VBMT160408NLUAC810P
VBMT160408NLUAC820P
VBMT160408NLUT1000A
VBMT160408NLUT1500A
VBMT160408NLUT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.2-11.1Carbide Coating

SGD 9.49

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.2-11.1Cermet

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.2-11.1Coated cermet

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.4-11.1Carbide Coating

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.4-11.1Carbide Coating

SGD 11.96

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.186.35-1511.1Coating

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.186.350.4-11.1Carbide Coating

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.186.350.4-11.1Carbide Coating

SGD 9.49

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.4-11.1Cermet

SGD 9.49

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.186.350.4-11.1Cermet

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.4-11.1Coated cermet

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.8-11.1Carbide Coating

SGD 11.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.8-11.1Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.186.35-1511.1Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U4.769.5250.4-16.6Carbide Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.769.5250.4-16.6Carbide Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-1516.6Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.769.5250.4-16.6Carbide Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5250.4-16.6Carbide Coating

SGD 11.41

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.4-16.6Cermet

SGD 11.41

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A4.769.5250.4-16.6Cermet

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z4.769.5250.4-16.6Coated cermet

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U4.769.5250.8-16.6Carbide Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.769.5250.8-16.6Carbide Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-1516.6Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.769.5250.8-16.6Carbide Coating

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5250.8-16.6Carbide Coating

SGD 11.41

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.8-16.6Cermet

SGD 11.41

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A4.769.5250.8-16.6Cermet

SGD 14.46

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z4.769.5250.8-16.6Coated cermet

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Breaker Application Finish Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 5 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)