(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert V (35° Diamond) VBGT-R-FX

Part Number

Configured Part Number is shown.

Part Number
VBGT110301R-FX-T1000A
VBGT110301R-FX-T1500Z
VBGT110301RFXAC1030U
VBGT110302R-FX-T1000A
VBGT110302R-FX-T1500Z
VBGT110302RFXAC1030U
VBGT110304R-FX-AC530U
VBGT110304R-FX-T1000A
VBGT110304R-FX-T1500Z
VBGT110304RFXAC1030U
VBGT160402R-FX-T1000A
VBGT160402R-FX-T1500A
VBGT160404R-FX-T1000A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 13.35

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.111.1Cermet

SGD 16.84

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.111.1Coated cermet

SGD 14.87

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.111.1Coating

SGD 13.35

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.211.1Cermet

SGD 16.84

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.211.1Coated cermet

SGD 14.87

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.211.1Coating

SGD 16.84

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.411.1Carbide Coating

SGD 13.35

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.411.1Cermet

SGD 16.84

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.411.1Coated cermet

SGD 14.87

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.186.350.411.1Coating

SGD 25.80

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.216.6Cermet

SGD 23.32

10 Piece(s) 4 Day(s) or more Steel0.2YesCylindrical bore + single-sided chamfering (40° to 60°)One sideT1500A4.769.5250.216.6Cermet

SGD 25.80

10 Piece(s) 4 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.416.6Cermet

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Right Handed Clearance Angle(°) 5
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)