(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangle-Shape With Hole, Positive 11°, TPMT-LU, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
TPMT080202NLUAC530U
TPMT080202NLUAC630M
TPMT080202NLUT1000A
TPMT080202NLUT1500A
TPMT080204NLUAC530U
TPMT080204NLUAC630M
TPMT080204NLUT1000A
TPMT080204NLUT1500A
TPMT090202NLUAC8015P
TPMT090202NLUAC820P
TPMT090202NLUT1000A
TPMT090202NLUT1500A
TPMT090202NLUT1500Z
TPMT090204NLUAC8015P
TPMT090204NLUAC820P
TPMT090204NLUT1000A
TPMT090204NLUT1500A
TPMT090204NLUT1500Z
TPMT110302NLUAC530U
TPMT110302NLUT1000A
TPMT110302NLUT1500A
TPMT110302NLUT1500Z
TPMT110304NLUAC530U
TPMT110304NLUAC630M
TPMT110304NLUAC8015P
TPMT110304NLUAC810P
TPMT110304NLUAC820P
TPMT110304NLUT1000A
TPMT110304NLUT1500A
TPMT110304NLUT1500Z
TPMT110308NLUAC530U
TPMT110308NLUAC630M
TPMT110308NLUAC8015P
TPMT110308NLUAC810P
TPMT110308NLUAC820P
TPMT110308NLUT1000A
TPMT110308NLUT1500A
TPMT110308NLUT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.384.760.2-8.2Carbide Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M2.384.760.2-8.2Carbide Coating

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.384.760.2-8.2Cermet

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.384.760.2-8.2Cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.384.760.4-8.2Carbide Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M2.384.760.4-8.2Carbide Coating

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.384.760.4-8.2Cermet

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.384.760.4-8.2Cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more -Steel0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.385.56-159.6Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P2.385.560.2-9.6Carbide Coating

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.385.560.2-9.6Cermet

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.385.560.2-9.6Cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z2.385.560.2-9.6Coated cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.385.56-159.6Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P2.385.560.4-9.6Carbide Coating

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.385.560.4-9.6Cermet

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.385.560.4-9.6Cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z2.385.560.4-9.6Coated cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.2-11Carbide Coating

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.2-11Cermet

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.186.350.2-11Cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.2-11Coated cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.4-11Carbide Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.4-11Carbide Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.186.35-1511Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.186.350.4-11Carbide Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.186.350.4-11Carbide Coating

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.4-11Cermet

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.186.350.4-11Cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.4-11Coated cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.8-11Carbide Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.8-11Carbide Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.186.35-1511Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.186.350.8-11Carbide Coating

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.186.350.8-11Carbide Coating

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.8-11Cermet

SGD 5.96

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.186.350.8-11Cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.186.350.8-11Coated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Breaker Application Finish Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 11 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)