(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip T (Triangle) TPGR-L-W

Part Number

Configured Part Number is shown.

 
Part Number
TPGR090204LWST10P
TPGR090204LWT1500A
TPGR090208LWT1500A
TPGR110302LWT1000A
TPGR110302LWT1500Z
TPGR110304LWST10P
TPGR110304LWT1000A
TPGR110304LWT1500A
TPGR110304LWT1500Z
TPGR110308LWT1000A
TPGR110308LWT1500A
TPGR110308LWT1500Z
TPGR160302LWT1000A
TPGR160302LWT1500Z
TPGR160304LWST10P
TPGR160304LWT1000A
TPGR160304LWT1500A
TPGR160304LWT1500Z
TPGR160308LWT1000A
TPGR160308LWT1500A
TPGR160308LWT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel0.4ST10P2.385.560.49.6Carbide alloy

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A2.385.560.49.6Cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A2.385.560.89.6Cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A3.186.350.211Cermet

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500Z3.186.350.211Coated cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel0.4ST10P3.186.350.411Carbide alloy

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A3.186.350.411Cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A3.186.350.411Cermet

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z3.186.350.411Coated cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A3.186.350.811Cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A3.186.350.811Cermet

SGD 15.76

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z3.186.350.811Coated cermet

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A3.189.5250.216.5Cermet

SGD 18.52

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500Z3.189.5250.216.5Coated cermet

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel0.4ST10P3.189.5250.416.5Carbide alloy

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A3.189.5250.416.5Cermet

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A3.189.5250.416.5Cermet

SGD 18.52

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z3.189.5250.416.5Coated cermet

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A3.189.5250.816.5Cermet

SGD 14.56

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A3.189.5250.816.5Cermet

SGD 18.52

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z3.189.5250.816.5Coated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand Left Handed Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code R
Hole Availability NA Hole Shape NA Breaker Availability One side
Machining Application ② Finishing - Light Cutting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)