(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Triangle-Shape With Hole, Negative, TNMG-ME, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMG160408NMEAC8015P
TNMG160408NMEAC8035P
TNMG160408NMEAC810P
TNMG160408NMEAC820P
TNMG160408NMEAC830P
TNMG160412NMEAC8015P
TNMG160412NMEAC8035P
TNMG160412NMEAC810P
TNMG160412NMEAC820P
TNMG160412NMEAC830P
TNMG220408NMEAC8015P
TNMG220408NMEAC8035P
TNMG220408NMEAC810P
TNMG220408NMEAC820P
TNMG220408NMEAC830P
TNMG220412NMEAC8015P
TNMG220412NMEAC8035P
TNMG220412NMEAC810P
TNMG220412NMEAC820P
TNMG220412NMEAC830P
TNMG220416NMEAC8015P
TNMG220416NMEAC8035P
TNMG220416NMEAC810P
TNMG220416NMEAC820P
TNMG220416NMEAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P9.525-4-16.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P9.525-4-16.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5250.8-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.8-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5250.8-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P9.525-4-16.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P9.525-4-16.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5251.2-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5251.2-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5251.2-Medium to coarse grinding16.5Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P12.7-4-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.8-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.8-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.70.8-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P12.7-4-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.2-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.2-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.71.2-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P12.7-4-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P12.7-4-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.6-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.6-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.71.6-Medium to coarse grinding22Carbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Dimension S(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)