(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangle-Shape With Hole, Negative, TNMG-LU, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMG160402NLUAC6030M
TNMG160402NLUAC630M
TNMG160402NLUT1000A
TNMG160402NLUT1500A
TNMG160402NLUT1500Z
TNMG160404NLUAC6030M
TNMG160404NLUAC630M
TNMG160404NLUAC8015P
TNMG160404NLUAC8035P
TNMG160404NLUAC810P
TNMG160404NLUAC820P
TNMG160404NLUAC830P
TNMG160404NLUT1000A
TNMG160404NLUT1500A
TNMG160404NLUT1500Z
TNMG160408NLUAC6030M
TNMG160408NLUAC630M
TNMG160408NLUAC8015P
TNMG160408NLUAC8035P
TNMG160408NLUAC810P
TNMG160408NLUAC820P
TNMG160408NLUAC830P
TNMG160408NLUT1000A
TNMG160408NLUT1500A
TNMG160408NLUT1500Z
TNMG160408NLUT3000Z
TNMG160412NLUAC6030M
TNMG160412NLUAC630M
TNMG160412NLUAC8015P
TNMG160412NLUAC8035P
TNMG160412NLUAC810P
TNMG160412NLUAC820P
TNMG160412NLUAC830P
TNMG160412NLUT1500A
TNMG160412NLUT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel / Stainless Steel0.2---YesCylindricalNo / Yes (both sides)AC6030M-10Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.2-Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.2-Cermet

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.2-Cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.2-Coated cermet

SGD 8.38

10 Piece(s) 8 Day(s) or more -Steel / Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6030M-10Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.4-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P-10Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P-10Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.4-Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.4-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.4-Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.4-Cermet

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.4-Cermet

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.4-Coated cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel / Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6030M-10Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.8-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P-10Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P-10Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.8-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.8-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.8-Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.8-Cermet

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.8-Cermet

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.8-Coated cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT3000Z0.8-Coated cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel / Stainless Steel1.2---YesCylindricalNo / Yes (both sides)AC6030M-10Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M1.2-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P-10Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P-10Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P1.2-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P1.2-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P1.2-Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A1.2-Cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z1.2-Coated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)