(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert T (Triangle) TNMG-N-EX

Part Number

Configured Part Number is shown.

Part Number
TNMG160404NEXAC510U
TNMG160404NEXAC520U
TNMG160404NEXAC530U
TNMG160404NEXAC6020M
TNMG160404NEXAC630M
TNMG160408NEXAC510U
TNMG160408NEXAC520U
TNMG160408NEXAC530U
TNMG160408NEXAC6020M
TNMG160408NEXAC630M
TNMG160412NEXAC510U
TNMG160412NEXAC520U
TNMG160412NEXAC530U
TNMG160412NEXAC6020M
TNMG160412NEXAC630M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Material

SGD 8.38

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC510U0.4Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U0.4Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U0.4Light to Medium CuttingCarbide Coating

SGD 8.05

10 Piece(s) 6 Day(s) or more Stainless Steel0.4±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M0.4Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M0.4Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC510U0.8Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U0.8Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U0.8Light to Medium CuttingCarbide Coating

SGD 8.05

10 Piece(s) 4 Day(s) or more Stainless Steel0.8±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M0.8Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M0.8Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC510U1.2Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U1.2Light to Medium CuttingCarbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U1.2Light to Medium CuttingCarbide Coating

SGD 8.05

10 Piece(s) 4 Day(s) or more Stainless Steel1.2±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M1.2Light to medium cuttingCoating

SGD 8.38

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M1.2Light to Medium CuttingCarbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Thickness Tolerance ±0.13
Slot Code G Dimension S(mm) 4.76 Dimension φd(mm) 9.525
Cutting Edge Length(mm) 16.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)