(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangle-Shape With Hole, Negative, TNMG-EF, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMG160404NEFAC510U
TNMG160404NEFAC520U
TNMG160404NEFAC6020M
TNMG160404NEFAC630M
TNMG160404NEFAC8015P
TNMG160404NEFAC8035P
TNMG160404NEFEH510
TNMG160404NEFEH520
TNMG160408NEFAC510U
TNMG160408NEFAC520U
TNMG160408NEFAC6020M
TNMG160408NEFAC630M
TNMG160408NEFAC8015P
TNMG160408NEFAC8035P
TNMG160408NEFEH510
TNMG160408NEFEH520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U0.4-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U0.4-Carbide Coating

SGD 8.05

10 Piece(s) 6 Day(s) or more -Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6020M-20Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.4-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P-20Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P-20Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5100.4-Carbide alloy

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5200.4--

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U0.8-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U0.8-Carbide Coating

SGD 8.05

10 Piece(s) 4 Day(s) or more -Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6020M-20Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.8-Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P-20Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P-20Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5100.8-Carbide alloy

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5200.8--

Loading...

  1. 1

Basic Information

Shape T (Triangular) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)