(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangle-Shape With Hole, Negative, TNMG-HM, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMG160404LHMAC510U
TNMG160404LHMAC630M
TNMG160404LHMAC8015P
TNMG160404LHMAC8035P
TNMG160404LHMAC810P
TNMG160404LHMAC820P
TNMG160404LHMAC830P
TNMG160404RHMAC8015P
TNMG160404RHMAC8035P
TNMG160408LHMAC510U
TNMG160408LHMAC630M
TNMG160408LHMAC8015P
TNMG160408LHMAC8035P
TNMG160408LHMAC810P
TNMG160408LHMAC820P
TNMG160408LHMAC830P
TNMG160408RHMAC8015P
TNMG160408RHMAC8035P
TNMG220404LHMAC630M
TNMG220404LHMAC8015P
TNMG220404LHMAC8035P
TNMG220404LHMAC810P
TNMG220404LHMAC820P
TNMG220404LHMAC830P
TNMG220404RHMAC8015P
TNMG220404RHMAC8035P
TNMG220408LHMAC630M
TNMG220408LHMAC8015P
TNMG220408LHMAC8035P
TNMG220408LHMAC810P
TNMG220408LHMAC820P
TNMG220408LHMAC830P
TNMG220408RHMAC8015P
TNMG220408RHMAC8035P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Preferred Hand Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U9.5250.4-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M9.5250.4-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingLeft Handed0.4---YesCylindricalNo / Yes (both sides)AC8015P9.525-15-16.5Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingLeft Handed0.4---YesCylindricalNo / Yes (both sides)AC8035P9.525-15-16.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5250.4-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.4-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5250.4-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingRight Handed0.4---YesCylindricalNo / Yes (both sides)AC8015P9.525-15-16.5Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingRight Handed0.4---YesCylindricalNo / Yes (both sides)AC8035P9.525-15-16.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U9.5250.8-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M9.5250.8-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingLeft Handed0.8---YesCylindricalNo / Yes (both sides)AC8015P9.525-15-16.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingLeft Handed0.8---YesCylindricalNo / Yes (both sides)AC8035P9.525-15-16.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5250.8-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.8-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5250.8-Medium to coarse grinding16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingRight Handed0.8---YesCylindricalNo / Yes (both sides)AC8015P9.525-15-16.5Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grindingRight Handed0.8---YesCylindricalNo / Yes (both sides)AC8035P9.525-15-16.5Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M12.70.4-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingLeft Handed0.4---YesCylindricalNo / Yes (both sides)AC8015P12.7-15-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingLeft Handed0.4---YesCylindricalNo / Yes (both sides)AC8035P12.7-15-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.4-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.4-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.70.4-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingRight Handed0.4---YesCylindricalNo / Yes (both sides)AC8015P12.7-15-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingRight Handed0.4---YesCylindricalNo / Yes (both sides)AC8035P12.7-15-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M12.70.8-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingLeft Handed0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-15-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingLeft Handed0.8---YesCylindricalNo / Yes (both sides)AC8035P12.7-15-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.8-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.8-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.70.8-Medium to coarse grinding22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingRight Handed0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-15-22Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grindingRight Handed0.8---YesCylindricalNo / Yes (both sides)AC8035P12.7-15-22Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Rake Angle Negative Clearance Angle(°) 0
Slot Code G Dimension S(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)