(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip T (Triangle) TCMT-T-N-SU

Part Number

Configured Part Number is shown.

 
Part Number
TCMT16T304NSUAC630M
TCMT16T304NSUAC810P
TCMT16T304NSUAC820P
TCMT16T304NSUAC830P
TCMT16T308NSUAC630M
TCMT16T308NSUAC810P
TCMT16T308NSUAC820P
TCMT16T308NSUAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)

SGD 11.33

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4AC630M0.4

SGD 11.33

10 Piece(s) 4 Day(s) or more Steel0.4AC810P0.4

SGD 11.33

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.4AC820P0.4

SGD 11.33

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4AC830P0.4

SGD 11.33

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8AC630M0.8

SGD 11.33

10 Piece(s) 4 Day(s) or more Steel0.8AC810P0.8

SGD 11.33

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.8AC820P0.8

SGD 11.33

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8AC830P0.8

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.5
Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)