(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert T (Triangle) TCGT-MN-SI

Part Number

Configured Part Number is shown.

Part Number
TCGT110204MNSIAC1030U
TCGT110204MNSIAC510U
TCGT110204MNSIAC520U
TCGT110204MNSIAC530U
TCGT110204MNSIAC630M
TCGT110204MNSIT1000A
TCGT110204MNSIT1500A
TCGT110204MNSIT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Preferred Hand Hole Availability Hole Shape Breaker Availability Material Type Material

SGD 12.01

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030UCoating

SGD 12.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510UCarbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520UCarbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530UCarbide Coating

SGD 12.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel-Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630MCarbide Coating

SGD 9.77

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000ACermet

SGD 9.77

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500ACermet

SGD 12.34

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500ZCoated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Nose Radius 0.4 Clearance Angle(°) 7 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Dimension S(mm) 2.38 Dimension φd(mm) 6.35 Detail Nose Radius(mm) 0.4
Cutting Edge Length(mm) 11

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)