(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip S (Square) SPMR-N-FK

Part Number

Configured Part Number is shown.

 
Part Number
SPMR090304NFKT1000A
SPMR090304NFKT1500A
SPMR090304NFKT1500Z
SPMR090308NFKT1000A
SPMR090308NFKT1500A
SPMR090308NFKT1500Z
SPMR120304NFKT1000A
SPMR120304NFKT1500A
SPMR120304NFKT1500Z
SPMR120308NFKT1000A
SPMR120308NFKT1500A
SPMR120308NFKT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 7.54

10 Piece(s) 4 Day(s) or more 0.4T1000A9.5250.49.525Cermet

SGD 7.54

10 Piece(s) 4 Day(s) or more 0.4T1500A9.5250.49.525Cermet

SGD 9.49

10 Piece(s) 4 Day(s) or more 0.4T1500Z9.5250.49.525Coated cermet

SGD 7.54

10 Piece(s) 4 Day(s) or more 0.8T1000A9.5250.89.525Cermet

SGD 7.54

10 Piece(s) 4 Day(s) or more 0.8T1500A9.5250.89.525Cermet

SGD 9.49

10 Piece(s) 4 Day(s) or more 0.8T1500Z9.5250.89.525Coated cermet

SGD 9.66

10 Piece(s) 4 Day(s) or more 0.4T1000A12.70.412.7Cermet

SGD 9.66

10 Piece(s) 4 Day(s) or more 0.4T1500A12.70.412.7Cermet

SGD 12.25

10 Piece(s) 4 Day(s) or more 0.4T1500Z12.70.412.7Coated cermet

SGD 9.66

10 Piece(s) 4 Day(s) or more 0.8T1000A12.70.812.7Cermet

SGD 9.66

10 Piece(s) 4 Day(s) or more 0.8T1500A12.70.812.7Cermet

SGD 12.25

10 Piece(s) 4 Day(s) or more 0.8T1500Z12.70.812.7Coated cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code R Hole Availability NA
Hole Shape NA Breaker Availability One side Dimension S(mm) 3.18

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)