(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip S (Square) SPGR-L-W

Part Number

Configured Part Number is shown.

 
Part Number
SPGR070204LWST10P
SPGR090304LWST10P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)

SGD 12.80

10 Piece(s) 4 Day(s) or more 2.387.947.94

SGD 13.64

10 Piece(s) 4 Day(s) or more 3.189.5259.525

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Steel
Rake Angle Positive Preferred Hand Left Handed Nose Radius 0.4
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code R Hole Availability NA
Hole Shape NA Breaker Availability One side Material Type ST10P
Detail Nose Radius(mm) 0.4 Machining Application ② Finishing - Light Cutting Material Carbide alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)