(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip S (Square) SNMN

Part Number

Configured Part Number is shown.

SNMN120420AC530U

Part Number
SNMN120420AC530U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.42

10 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Medium Cutting Rake Angle Negative Nose Radius Others
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code N Hole Availability NA
Hole Shape NA Breaker Availability NA Material Type AC530U
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Detail Nose Radius(mm) 2
Cutting Edge Length(mm) 12.7 Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)