(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square-Shape With Hole, Negative, SNMM-HW, For Heavy Cutting

Part Number

Configured Part Number is shown.

Part Number
SNMM250724NHWAC630M
SNMM250724NHWAC8015P
SNMM250724NHWAC810P
SNMM250724NHWAC820P
SNMM250924NHWAC630M
SNMM250924NHWAC8015P
SNMM250924NHWAC810P
SNMM250924NHWAC820P
SNMM310924NHWAC630M
SNMM310924NHWAC8015P
SNMM310924NHWAC810P
SNMM310924NHWAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 35.86

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M7.9425.4-25.4Carbide Coating

SGD 35.86

10 Piece(s) 4 Day(s) or more -Steel---YesCylindricalNo / Yes (one side)AC8015P7.9425.4-1525.4Coating

SGD 35.86

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P7.9425.4-25.4Carbide Coating

SGD 35.86

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P7.9425.4-25.4Carbide Coating

SGD 40.01

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5225.4-25.4Carbide Coating

SGD 40.01

10 Piece(s) 4 Day(s) or more -Steel---YesCylindricalNo / Yes (one side)AC8015P9.5225.4-1525.4Coating

SGD 40.01

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5225.4-25.4Carbide Coating

SGD 40.01

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5225.4-25.4Carbide Coating

SGD 70.90

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5231.75-31.75Carbide Coating

SGD 70.90

10 Piece(s) 4 Day(s) or more -Steel---YesCylindricalNo / Yes (one side)AC8015P9.5231.75-1531.75Coating

SGD 70.90

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5231.75-31.75Carbide Coating

SGD 70.90

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5231.75-31.75Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Nose Radius Others Clearance Angle(°) 0
Slot Code M Detail Nose Radius(mm) 2.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)