(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square-Shape With Hole, Negative, SNMG-UX, For Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
SNMG090308NUXAC8035P
SNMG090308NUXAC830P
SNMG120404NUXAC8035P
SNMG120404NUXAC830P
SNMG120408NUXAC8015P
SNMG120408NUXAC8035P
SNMG120408NUXAC810P
SNMG120408NUXAC820P
SNMG120408NUXAC830P
SNMG120412NUXAC8015P
SNMG120412NUXAC8035P
SNMG120412NUXAC810P
SNMG120412NUXAC820P
SNMG120412NUXAC830P
SNMG120416NUXAC8015P
SNMG120416NUXAC8035P
SNMG120416NUXAC810P
SNMG120416NUXAC820P
SNMG120416NUXAC830P
SNMG190612NUXAC8015P
SNMG190612NUXAC8035P
SNMG190612NUXAC810P
SNMG190612NUXAC820P
SNMG190612NUXAC830P
SNMG190616NUXAC8015P
SNMG190616NUXAC8035P
SNMG190616NUXAC810P
SNMG190616NUXAC820P
SNMG190616NUXAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 7.27

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P3.189.525-09.525Coating

SGD 7.27

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P3.189.5250.8-9.525Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.4-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.6-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-12.7Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-019.05Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-019.05Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.2-19.05Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.2-19.05Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.2-19.05Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-019.05Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-019.05Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.6-19.05Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.6-19.05Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.6-19.05Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)