(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip S (Square) SNMG-N-SJ

Part Number

Configured Part Number is shown.

 
Part Number
SNMG090304NSJT1500A
SNMG120404NSJT1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)

SGD 5.88

10 Piece(s) 4 Day(s) or more 3.189.5259.525

SGD 8.93

10 Piece(s) 4 Day(s) or more 4.7612.712.7

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Rake Angle Negative Preferred Hand No Preferred Hand Nose Radius 0.4
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Material Type T1500A
Detail Nose Radius(mm) 0.4 Machining Application ② For chamfering Material Cermet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)