(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square-Shape With Hole, Negative, SNMG-SE, For Finish Cutting

Square-Shape With Hole, Negative, SNMG-SE, For Finish Cutting

[Features]
· Breaker for finishing made to reduce rake surface tool damage.
· Also effective for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
SNMG120408NSEAC8015P
SNMG120408NSEAC8035P
SNMG120408NSEAC810P
SNMG120408NSEAC820P
SNMG120408NSEAC830P
SNMG120412NSEAC8015P
SNMG120412NSEAC8035P
SNMG120412NSEAC810P
SNMG120412NSEAC820P
SNMG120412NSEAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P-5Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P-5Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P-5Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P-5Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P1.2-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P1.2-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P1.2-Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Cutting Edge Length(mm) 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)