(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square-Shape With Hole, Negative, SNMG-MX, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
SNMG120408NMXAC8035P
SNMG120408NMXAC820P
SNMG120408NMXAC830P
SNMG120412NMXAC8035P
SNMG120412NMXAC820P
SNMG120412NMXAC830P
SNMG120416NMXAC820P
SNMG150612NMXAC820P
SNMG150616NMXAC820P
SNMG190612NMXAC8035P
SNMG190612NMXAC820P
SNMG190612NMXAC830P
SNMG190616NMXAC8035P
SNMG190616NMXAC820P
SNMG190616NMXAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

SGD 9.66

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7--15-12.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7--15-12.7Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-Medium to coarse grinding12.7Carbide Coating

SGD 17.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.2-Medium to coarse grinding15.875Carbide Coating

SGD 17.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.6-Medium to coarse grinding15.875Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05--15-19.05Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.2-Medium to coarse grinding19.05Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.2-Medium to coarse grinding19.05Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05--15-19.05Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.6-Medium to coarse grinding19.05Carbide Coating

SGD 21.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.6-Medium to coarse grinding19.05Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)