(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip S (Square) SNMG-N-GZ

Part Number

Configured Part Number is shown.

 
Part Number
SNMG120408NGZAC420K
SNMG120408NGZAC820P
SNMG120412NGZAC420K
SNMG120412NGZAC820P
SNMG120416NGZAC420K
SNMG120416NGZAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)

SGD 9.66

10 Piece(s) 4 Day(s) or more Cast Iron0.8AC420K0.8

SGD 9.66

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.8AC820P0.8

SGD 9.66

10 Piece(s) 4 Day(s) or more Cast Iron1.2AC420K1.2

SGD 9.66

10 Piece(s) 4 Day(s) or more Steel / Cast Iron1.2AC820P1.2

SGD 9.66

10 Piece(s) 4 Day(s) or more Cast Iron1.6AC420K1.6

SGD 9.66

10 Piece(s) 4 Day(s) or more Steel / Cast Iron1.6AC820P1.6

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Machining Application ② Medium to coarse grinding
Cutting Edge Length(mm) 12.7 Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)