(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip SFEN12T3AZ□N

Blade Tip Replacement Tip SFEN12T3AZ□N

For general-purpose cutters with ultra-high rake blade shape.
[Applications]
Used for cutting general-purpose and difficult-to-cut materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFEN12T3AZFNH1
SFKN12T3AZFNG10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type model Compatible Machining

SGD 12.42

10 Piece(s) 4 Day(s) or more Cast Iron / Non-ferrous metalH1High Speed and Light Cutting

SGD 11.41

10 Piece(s) 4 Day(s) or more Cast IronG10EGeneral cutting

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle F(25°) Material type Carbide alloy
Thickness(mm) 3.97 Applicable Cutter UFO4000 type/UFO4000E type Inscribed Circle Dimensions φd 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)