(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square-Shape With Hole, Positive 7° SCMT-MU, For Light To Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
SCMT09T308NMUAC420K
SCMT09T308NMUAC6020M
SCMT09T308NMUAC630M
SCMT09T308NMUAC8015P
SCMT09T308NMUAC810P
SCMT09T308NMUAC820P
SCMT120408NMUAC8015P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterCast Iron±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC420K3.979.5250.8-Light to Medium Cutting9.525Carbide Coating

SGD 9.06

10 Piece(s) 4 Day(s) or more -Stainless Steel---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-0Light to medium cutting9.525Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.979.5250.8-Light to Medium Cutting9.525Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more -Steel---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-0Light to medium cutting9.525Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.979.5250.8-Light to Medium Cutting9.525Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.979.5250.8-Light to Medium Cutting9.525Carbide Coating

SGD 13.72

10 Piece(s) 4 Day(s) or more -Steel---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.7612.7-0Light to medium cutting12.7Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Rake Angle Positive Preferred Hand No Preferred Hand
Nose Radius 0.8 Clearance Angle(°) 7 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)