(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Blade Tip Replacement Tip R (Round) RPGT-M0N-RD

Part Number

Configured Part Number is shown.

 
Part Number
RPGT0803M0NRDST20E
RPGT1004M0NRDST20E
RPGT1204M0NRDST20E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)

SGD 13.07

10 Piece(s) 4 Day(s) or more 3.1888

SGD 17.28

10 Piece(s) 4 Day(s) or more 4.761010

SGD 21.67

10 Piece(s) 4 Day(s) or more 4.761212

Loading...

  1. 1

Basic Information

Shape R (Round) Use Outer Diameter / Inner Diameter Work Material Steel
Rake Angle Positive Preferred Hand No Preferred Hand Clearance Angle(°) 11
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Material Type ST20E Material Carbide alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)