(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

55° Diamond-Shape With Hole, Negative, DNMG-SE, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMG110408NSEAC8015P
DNMG110408NSEAC8035P
DNMG110408NSEAC810P
DNMG110408NSEAC820P
DNMG110408NSEAC830P
DNMG150404NSEAC8015P
DNMG150404NSEAC8035P
DNMG150404NSEAC810P
DNMG150404NSEAC820P
DNMG150404NSEAC830P
DNMG150404NSET1000A
DNMG150404NSET1500A
DNMG150404NSET1500Z
DNMG150408NSEAC8015P
DNMG150408NSEAC8035P
DNMG150408NSEAC810P
DNMG150408NSEAC820P
DNMG150408NSEAC830P
DNMG150408NSET1000A
DNMG150408NSET1500A
DNMG150408NSET1500Z
DNMG150412NSEAC8015P
DNMG150412NSEAC8035P
DNMG150412NSEAC810P
DNMG150412NSEAC820P
DNMG150412NSEAC830P
DNMG150412NSET1000A
DNMG150412NSET1500A
DNMG150412NSET1500Z
DNMG150604NSET1000A
DNMG150608NSET1000A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 9.39

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.769.525-511.6Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-511.6Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.769.5250.8-11.6Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.8-11.6Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5250.8-11.6Carbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-515.5Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-515.5Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.4-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.4-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.4-15.5Carbide Coating

SGD 10.23

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A4.7612.70.4-15.5Cermet

SGD 10.23

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A4.7612.70.4-15.5Cermet

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z4.7612.70.4-15.5Coated cermet

SGD 11.14

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-515.5Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-515.5Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-15.5Carbide Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-15.5Carbide Coating

SGD 10.23

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A4.7612.70.8-15.5Cermet

SGD 10.23

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A4.7612.70.8-15.5Cermet

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z4.7612.70.8-15.5Coated cermet

SGD 11.14

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-515.5Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-515.5Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-15.5Carbide Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-15.5Carbide Coating

SGD 10.23

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A4.7612.71.2-15.5Cermet

SGD 10.23

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A4.7612.71.2-15.5Cermet

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z4.7612.71.2-15.5Coated cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A6.3512.70.4-15.5Cermet

SGD 12.42

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A6.3512.70.8-15.5Cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)